For detecting levels of electrically conductive media (smart level technology)
|
|
Alternative
|
|
|
|
|
|
| BCS S04K501-PICFNG-S04G-T50 | BCS S04K501-PSCFNG-S04G-T50 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 96 mm | Ø 30 x 96 mm |
|---|---|---|
| Series | S04 | S04 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5 Hz | 5 Hz |
| Interface | IO-Link 1.1 | - |
| Sensitivity | teachable depending on media | teachable depending on media |
| Function | Smart Level 100 | Smart Level 100 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PEEK | PEEK |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Operating voltage Ub | 18...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
| IP rating | IP68 | IP68 |