Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BCS R08RRE-PIM80C-EP00,3-GS04 | BCS R08RRE-PIC12C-BP00,3-GS04 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, 0.3 m, PUR |
| Switching output | PNP Normally open (NO) | Push-Pull/IO-Link NO(PNP)/NC(NPN) programmable |
| Switching frequency | 50 Hz | 50 Hz |
| Interface | IO-Link 1.1 | IO-Link-Device 1.1.3 |
| Range | 1...8 mm | 0.5...12 mm |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | PP | - |
| Material sensing surface | PP | PP |
| Ambient temperature | -25...70 °C | -25...80 °C |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE cULus WEEE UKCA |
| IP rating | IP67 | IP65 |
Only CAD model download is supported