Similar Illustration
Only CAD model download is supported
Square version made of plastic
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
flush with container outer wall
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS Q40BBAA-PSCFHC-EP00,3-GS49 | BCS Q40BBAA-PSICFHC-EP00,3-GS04 | BCS Q40BBAA-POCFHC-EP00,3-GS49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|---|
| Series | Q40 | Q40 | Q40 |
| Installation | flush with container outer wall | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) programmable | PNP Normally closed (NC) |
| Switching frequency | 10 Hz | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | teachable depending on media | media-dependent, adjustable |
| Function | Smart Level 50 | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PBT | PBT | PBT |
| Material sensing surface | PBT | PBT | PBT |
| Ambient temperature | -5...85 °C | -20...80 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 | IP67 |
| Interface | - | IO-Link 1.1 | - |
Only CAD model download is supported