Products
Industries & Solutions
Company
Service & Support
Canceled

BCS013E

BCS Z094401-XXS20B-SZ02-T07

Capacitive sensors with special properties

Dimension
Ø 15 x 38.5 mm
Series
Z09
Thread (A)
M12x1
Installation
for flush mounting
Connection
Connector-Triaxial plug
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 15 x 38.5 mm
Series
Z09
Thread (A)
M12x1
Installation
for flush mounting
Connection
Connector-Triaxial plug
Switching frequency
5 Hz
Range
0.1...2 mm
Sensitivity
adjustable on base unit
Housing material
1.4104 stainless steel
Material sensing surface
1.4301 stainless steel/Epoxy
Ambient temperature
0...180 °C
Pressure rating max.
150 bar
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP68
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue