Similar Illustration
Only CAD model download is supported
Capacitive sensor heads for amplifiers
Dimension
Ø 6.5 x 19 mm
Series
G06
Installation
non-flush
Connection
Cable with connector, Special connector-Special connector, 3.00 m, PUR
Interface
Special interface
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS G06T4B-XXS30G-EP03-GZ01-002 | BCS G06T4B-XXS30G-EP02-GZ01-002 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 19 mm | Ø 6.5 x 19 mm |
|---|---|---|
| Series | G06 | G06 |
| Installation | non-flush | non-flush |
| Connection | Cable with connector, Special connector-Special connector, 3.00 m, PUR | Cable with connector, Special connector-Special connector, 2.00 m, PUR |
| Interface | Special interface | Special interface |
| Range | 0.1...3 mm | 0.1...3 mm |
| Sensitivity | adjustable on base unit | adjustable on base unit |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...80 °C | -30...80 °C |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported