Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical compact version without thread
Dimension
Ø 6.5 x 49 mm
Series
G06
Installation
for flush mounting
Connection
Cable, 2 m, TPU
Switching output
Push-pull NC(PNP)/NO(NPN)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS G06B4G-GOC30C-BP02 | BCS G06B4F1-GOC30C-S49G | BCS G06B4G-GSC30C-BP02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 49 mm | Ø 6.5 x 49 mm | Ø 6.5 x 49 mm |
|---|---|---|---|
| Series | G06 | G06 | G06 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Connection | Cable, 2 m, TPU | Connector, M8x1-Male, 3-pin | Cable, 2 m, TPU |
| Switching output | Push-pull NC(PNP)/NO(NPN) | Push-pull NC(PNP)/NO(NPN) | Push-pull NO(PNP)/NC(NPN) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Range | 0.1...3 mm | 0.1...3 mm | 0.1...3 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Ambient temperature | -20...70 °C | -20...70 °C | -20...70 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
CE WEEE cULus |
| IP rating | IP67 | IP67 | IP67 |
Only CAD model download is supported