Similar Illustration
Only CAD model download is supported
Cylindrical compact version with M5 or M8 thread
Dimension
Ø 8 x 54 mm
Series
M08
Thread (A)
M8x1
Installation
for flush mounting
Connection
Connector, M8x1-Male, 4-pin
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS M08B4G1-PIC30C-S75G | BCS M08B4F1-GSC30C-S49G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 54 mm | Ø 8 x 49 mm |
|---|---|---|
| Series | M08 | M08 |
| Thread (A) | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 3-pin |
| Switching output | Push-pull NO(PNP)/NC(NPN) programmable | Push-pull NO(PNP)/NC(NPN) |
| Switching frequency | 50 Hz | 100 Hz |
| Interface | IO-Link-Device 1.1.3 | - |
| Range | 0.1...3 mm | 0.1...3 mm |
| Sensitivity | Switching distance teachable | Switching distance adjustable |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -20...70 °C | -20...70 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE cULus IO-Link |
CE WEEE cULus |
| IP rating | IP67 | IP67 |
Only CAD model download is supported