Products
Industries & Solutions
Company
Service & Support

BCS01C7

BCS G06B4G1-PIC40G-S75G

Cylindrical compact version without thread

Dimension
Ø 6.5 x 54 mm
Series
G06
Installation
non-flush
Connection
Connector, M8x1-Male, 4-pin
Switching output
Push-pull NO(PNP)/NC(NPN) programmable
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 6.5 x 54 mm
Series
G06
Installation
non-flush
Connection
Connector, M8x1-Male, 4-pin
Switching output
Push-pull NO(PNP)/NC(NPN) programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Sensitivity
Switching distance teachable
Housing material
1.4404 stainless steel
Material sensing surface
PBT
Ambient temperature
-20...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
WEEE
cULus
IO-Link
IP rating
IP67
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue