Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable, 2 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS R08RRE-GOC12C-BP02 | BCS R08RRE-GOC12C-BP00,3-GS75 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2 m, PUR | Cable with connector, 0.3 m, PUR |
| Switching output | Push-pull NC(PNP)/NO(NPN) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 50 Hz | 50 Hz |
| Range | 0.5...12 mm | 0.5...12 mm |
| Sensitivity | Switching distance teachable | Switching distance teachable |
| Material sensing surface | PP | PP |
| Ambient temperature | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
| IP rating | IP65 | IP65 |
Only CAD model download is supported