Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version with teachable switching distance
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BCS R08RRE-GOCFHC-BP00,3-GS75 | BCS R08RRE-GOCFHC-BP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Series | R08 | R08 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, 0.3 m, PUR | Cable, 2 m, PUR |
| Switching output | Push-pull NC(PNP)/NO(NPN) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 10 Hz | 10 Hz |
| Sensitivity | teachable depending on media | teachable depending on media |
| Function | Smart Level 50 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Material sensing surface | PP | PP |
| Ambient temperature | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
| IP rating |
IP67 IP65 |
IP67 IP65 |
Only CAD model download is supported