Products
Industries & Solutions
Company
Service & Support

BCS01CY

BCS R08RRE-PICFHC-BP00,3-GS04

Cubic version with teachable switching distance

Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-Pull/IO-Link NO(PNP)/NC(NPN) programmable
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
34 x 16 x 8 mm
Series
R08
Installation
flush with container outer wall
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-Pull/IO-Link NO(PNP)/NC(NPN) programmable
Switching frequency
10 Hz
Interface
IO-Link-Device 1.1.3
Sensitivity
teachable depending on media
Function
Smart Level 50
Additional features
Electrically conductive media
Foam and residue compensation
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP67
IP65
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue