Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BDG0292

Digital Position Indicators

Typecode:

BDG DA060-H020-NUS01-1318-0000-S4L4

Loading...
Recommended accessories
Display
Digital display
Shaft type
Hollow shaft
Shaft diameter
20 mm
Resolution rotary
14000 ppr
Repeat accuracy
± 1 Inkrement
Non-linearity max.
±1°
Connection
M12x1-Male, 4-pin
Speed max.
600 1/min
Interface
IO-Link 1.1
Housing material
PA 12
IP rating
IP69K, IP68
Approval/Conformity
CE
UKCA
cULus
Ecolab
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mechanical Accessories

ECLASS 10.1
27-27-05-02
ECLASS 11.0
27-27-05-02
ECLASS 5.1.4
27-27-05-01
ECLASS 6.2
27-27-05-90
ECLASS 8.1
27-27-05-02
ECLASS 9.0
27-27-05-02
ECLASS 9.1
27-27-05-02
ETIM 4.0
EC001486
ETIM 5.0
EC001486
ETIM 6.0
EC001486
ETIM 7.0
EC001486
UNSPSC 11
41111937
UNSPSC 7.0901
41111937