Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 50 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 3.00 m, PUR
Cable, 5.00 m, PUR
Cable, 5.00 m, PVC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M08MI-PSC15B-BP02 | BES M08MI-PSC15B-BV02 | BES M08EF-NOC20B-BP02-003 | BES M08MI-PSC20B-BP02 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 50 mm | Ø 8 x 50 mm | Ø 8 x 40 mm | Ø 8 x 50 mm |
|---|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | NPN Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 5000 Hz | 5000 Hz | 700 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Stainless steel | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT | PBT | PA 12 |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PVC | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC | 10...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -40...85 °C | -25...70 °C |
| IP rating | IP67 | IP68 | IP68 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported