Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 56 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M18MI-NSC50B-BP03 | BES M18MI-NSC50B-BV03 | BES 516-355-SA7-DO-Y-05 | BES M18MI-NSC80B-BV05 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 56 mm | Ø 18 x 55 mm | Ø 18 x 56 mm | Ø 18 x 56 mm |
|---|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm | 8 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 700 Hz | 2000 Hz | 500 Hz | 150 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT | PA 12 | PA 12 |
| Connection | Cable, 3.00 m, TPU | Cable, 3.00 m, PVC | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC | 10...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP67 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE WEEE |
Only CAD model download is supported