Inductive proximity switches and proximity sensors
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M30ME-PSC15B-S04G-003 | BES 516-3028-G-E5-Y-S4 | BES M30ME-POC15B-S04G-003 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 44.5 mm | Ø 30 x 44.5 mm | Ø 30 x 44.5 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 15 mm | 15 mm | 15 mm |
| Switching output | PNP Normally open (NO) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 75 Hz | 100 Hz | 75 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
cULus CE WEEE |