Inductive proximity switches and proximity sensors
|
|
Alternative
|
|
|
|
|
|
| BES 516-3007-E2-X-05 | BES 516-3007-E4-C-PU-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 4 x 35.5 mm | Ø 4 x 27 mm |
|---|---|---|
| Style Housing | D4.0 | D4.0 |
| Installation | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |