BES00K4
Inductive standard sensors with preferred types
Typecode:
BES 516-3017-E5-C-S49
Which attributed do you want to keep?
Product description
Our BES inductive standard sensors with preferred types for detecting objects in metal areas are robust and reliable. With a wide range of over 500 model series, we offer the right inductive sensor for every application.
The technology, which is in use worldwide, has an optimum price/performance ratio and can also be delivered in a short amount of time even in large quantities.
- Dimension
- Ø 4 x 41 mm
- Style
- D4.0
- Installation
- for flush mounting
- Range
- 0.8 mm
- Switching output
- PNP normally closed (NC)
- Switching frequency
- 5000 Hz
- Housing material
- Stainless steel
- Material sensing surface
- PBT
- Connection
- Connector, M8x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
- cULus, CE, EAC, WEEE
Technical documentation
-
Datasheet
-
Disposal
Product documentation
-
Declaration of Compliance
-
Installation/Assembly manual
Technical drawing
-
Product view
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926
- [email protected] 6.0
- 27-27-01-01
- [email protected] 8.1
- 27-27-01-01