Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version without thread
Dimension
Ø 3 x 33 mm
Style Housing
D3.0
Installation
non-flush
Range
3 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-3048-G-E4-C-PU-02 | BES 516-3048-G-E4-C-PU-05 | BES 516-3048-G-E4-C-S26-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 3 x 33 mm | Ø 3 x 33 mm | Ø 3 x 33 mm |
|---|---|---|---|
| Style Housing | D3.0 | D3.0 | D3.0 |
| Installation | non-flush | non-flush | non-flush |
| Range | 3 mm | 3 mm | 3 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PET-C | PET-C | PET-C |
| Connection | Cable, 2.00 m, PUR | Cable, 5.00 m, PUR | Cable with connector, M5x0.5-Male, 0.30 m, PUR |
| Operating voltage Ub | 21.6...26.4 VDC | 21.6...26.4 VDC | 21.6...26.4 VDC |
| Ambient temperature | 0...70 °C | 0...70 °C | 0...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported