Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 6.5 x 30 mm
Style Housing
D6.5
Installation
for flush mounting
Range
2 mm
Switching output
NPN Normally open (NO)
Product Features
Cable, 3.00 m, PVC
Cable, 5.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-372-G-E4-C-03 | BES 516-372-E4-C-05 | BES 516-372-G-E4-C-PU-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm | Ø 6.5 x 30 mm |
|---|---|---|---|
| Style Housing | D6.5 | D6.5 | D6.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 1.5 mm | 2 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 3.00 m, PVC | Cable, 5.00 m, PVC | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
cULus CE WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported