Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 33 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-375-E4-C-03 | BES 516-329-E4-C-03 | BES 516-375-G-E4-C-PU-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 33 mm | Ø 12 x 33 mm | Ø 12 x 33 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 4 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally open (NO) | NPN Normally closed (NC) |
| Switching frequency | 3500 Hz | 3500 Hz | 2500 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC | Cable, 5.00 m, TPU |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported