Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 33 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-375-G-E4-C-02 | BES 516-375-G-E4-C-PU-05 | BES M12MI-NOC40B-BV02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 33 mm | Ø 12 x 33 mm | Ø 12 x 53 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally closed (NC) | NPN Normally closed (NC) |
| Switching frequency | 2500 Hz | 2500 Hz | 2500 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | LCP | LCP | PBT |
| Connection | Cable, 2.00 m, PVC | Cable, 5.00 m, PUR | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE EAC cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported