Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 30 mm
Style Housing
M8x1
Installation
non-flush
Range
2.5 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PVC
Cable, 3.00 m, PUR
Cable, 3.00 m, PVC
Cable, 5.00 m, PUR
Cable, 5.00 m, PVC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-383-E4-C-02 | BES 516-383-E4-C-03 | BES 516-383-E4-C-PU-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 30 mm | Ø 8 x 30 mm | Ø 8 x 30 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 2.5 mm | 2.5 mm | 2.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 2.00 m, PVC | Cable, 3.00 m, PVC | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported