Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 30 mm
Style Housing
M8x1
Installation
non-flush
Range
2.5 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-384-E4-C-PU-03 | BES 516-384-E4-C-05 | BES M08ED-NSC40F-BV02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 30 mm | Ø 8 x 30 mm | Ø 8 x 30 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 2.5 mm | 2.5 mm | 4 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 2000 Hz | 5000 Hz | 4000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 3.00 m, PUR | Cable, 5.00 m, PVC | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -25...70 °C, Temperature drift max. (% Sr) > 15% valid from 50...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported