Similar Illustration
Only CAD model download is supported
Cylindrical version without thread
Dimension
Ø 4 x 29 mm
Style Housing
D4.0
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES G04EC-NSC15B-S26G | BES G04EC-PSC15B-S26G | BES G04EC-NOC08B-S26G | BES G04EC-PSC08B-S26G | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 4 x 29 mm | Ø 4 x 29 mm | Ø 4 x 29 mm | Ø 4 x 29 mm |
|---|---|---|---|---|
| Style Housing | D4.0 | D4.0 | D4.0 | D4.0 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 0.8 mm | 0.8 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) | NPN Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Connector, M5x0.5-Male | Connector, M5x0.5-Male | Connector, M5x0.5-Male | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported