Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 4 x 44 mm
Style Housing
D4.0
Installation
non-flush
Range
5 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES G04ED-POC50F-S26G | BES G04ED-PSC50F-S26G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 4 x 44 mm | Ø 4 x 44 mm |
|---|---|---|
| Style Housing | D4.0 | D4.0 |
| Installation | non-flush | non-flush |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PET-C | PET-C |
| Connection | Connector, M5x0.5-Male | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported