Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 35 mm
Style Housing
D8.0
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PVC
Cable, 5.00 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES G08EE-PSC20B-BP05 | BES G08EE-PSC20B-BP02 | BES 516-369-G-SA2-PU-06 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 35 mm | Ø 8 x 35 mm | Ø 8 x 35.5 mm |
|---|---|---|---|
| Style Housing | D8.0 | D8.0 | D8.0 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 5000 Hz | 800 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 2.00 m, PUR | Cable, 6.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported