Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M05EC-NOC08B-S26G | BES M05EB1-NOC08B-S26G | BES M05EB1-NOC15B-S26G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 29 mm | Ø 5 x 29 mm | Ø 5 x 29 mm |
|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm | 1.5 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally closed (NC) | NPN Normally closed (NC) |
| Switching frequency | 3000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M5x0.5-Male | Connector, M5x0.5-Male | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |