Similar Illustration
Only CAD model download is supported
Cylindrical miniature version
Dimension
Ø 5 x 35 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M05ED-NSC15B-S26G | BES M05EC1-PSC15B-S49G | BES M05EB1-NSC08B-S26G | BES M05EC-NSC08B-S26G | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 35 mm | Ø 5 x 41 mm | Ø 5 x 29 mm | Ø 5 x 29 mm |
|---|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 0.8 mm | 0.8 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 3000 Hz | 5000 Hz | 5000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Connector, M5x0.5-Male | Connector, M8x1-Male, 3-pin | Connector, M5x0.5-Male | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported