Products
Industries & Solutions
Company
Service & Support
Canceled

BES0138

BES M05ED-POC50F-EP05

Inductive proximity switches and proximity sensors

Dimension
Ø 5 x 35 mm
Style Housing
M5x0.5
Installation
non-flush
Range
5 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 5 x 35 mm
Style Housing
M5x0.5
Installation
non-flush
Range
5 mm
Switching output
PNP Normally closed (NC)
Switching frequency
3000 Hz
Housing material
Stainless steel
Material sensing surface
PET-C
Connection
Cable, 5.00 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue