Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical miniature version
Dimension
Ø 5 x 35 mm
Style Housing
M5x0.5
Installation
non-flush
Range
5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M05ED-PSC50F-EP05 | BES M05ED-PSC50F-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 5 x 35 mm | Ø 5 x 35 mm |
|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 |
| Installation | non-flush | non-flush |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PET-C | PET-C |
| Connection | Cable, 5.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported