Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version
Dimension
Ø 8 x 30 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08EC-NSC15B-S49G | BES M08EE-NSC20B-S49G-003 | BES 516-343-G-E5-C-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 30 mm | Ø 8 x 40 mm | Ø 8 x 45 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 2 mm | 2 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 3000 Hz | 700 Hz | 1500 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP67 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported