Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 43 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M08EE-PSC20B-S04G-101 | BES M08EE-PSC20B-S04G-003 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 43 mm | Ø 8 x 43 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1500 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | ceramic coated | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus WEEE |
cULus CE UKCA WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported