Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 50 mm
Style Housing
M8x1
Installation
non-flush
Range
4 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PVC
Connector, M8x1-Male, 3-pin
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08EF-PSC40F-S49G | BES M08EB-PSC40F-S49G | BES M08EB-PSC40F-S49G-539 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 50 mm | Ø 8 x 30 mm | Ø 8 x 30 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 4000 Hz | 4000 Hz | 4000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT, 2K coating |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C, Temperature drift max. (% Sr) > 15% valid from 50...70 °C | -25...70 °C, Temperature drift max. (% Sr) > 15% valid from 50...70 °C | -25...70 °C, Temperature drift max. (% Sr) > 15% valid from 50...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported