Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 76.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP NO/NC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES 516-105-BO-C-05 | BES M18MP-PAH50B-BV05 | BES 516-105-SA1-05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 76.5 mm | Ø 18 x 75 mm | Ø 18 x 75.5 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm |
| Switching output | PNP NO/NC | PNP NO/NC | PNP NO/NC |
| Switching frequency | 500 Hz | 2000 Hz | 500 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBT | PBT |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC | Cable, 5.00 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...55 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -25...120 °C |
| IP rating | IP67 | IP68 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | - |
| IP rating | - | - | IP60 |
Only CAD model download is supported