Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 60 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-113-BO-C-PU-05 | BES 515-325-BO-C-PU-05 | BES M12EN-PAC20B-BP05 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 59.5 mm | Ø 12 x 63 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP NO/NC | PNP Normally open (NO) | PNP NO/NC |
| Switching frequency | 800 Hz | 3000 Hz | 4500 Hz |
| Housing material | Stainless steel | 1.4305 stainless steel | Stainless steel |
| Material sensing surface | PA 12 | PA 12 | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR | Cable, 5 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported