Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 76.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-114-BO-C-PU-05 | BES 516-114-BO-C-05 | BES 516-114-BO-C-03 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 76.5 mm | Ø 30 x 76.5 mm | Ø 30 x 76.5 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm | 10 mm |
| Switching output | PNP NO/NC | PNP NO/NC | PNP NO/NC |
| Switching frequency | 300 Hz | 300 Hz | 300 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported