Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES0166

BES M S

Typecode:

BES 516-114-G-S4-H

Loading...
Dimension
Ø 30 x 83 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
15 mm
Switching output
PNP NO/NC
Switching frequency
150 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PA 12
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...55 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Nuts

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926