Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
non-flush
Range
16 mm
Switching output
PNP NO/NC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-123-G-S4-H | BES M18MN-PAH16F-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 83 mm | Ø 18 x 86 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | non-flush |
| Range | 16 mm | 16 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 80 Hz | 430 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...55 VDC | 10...55 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported