Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 60 mm
Style Housing
M12x1
Installation
non-flush
Range
4 mm
Switching output
PNP NO/NC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-131-BO-C-03 | BES M12EI-PAC40F-BV03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 63 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 4 mm | 4 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 400 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 3.00 m, PVC | Cable, 3 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported