Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
40 x 8 x 8 mm
Style Housing
8x8
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 3.00 m, PVC
Cable, 5.00 m, PUR
Cable, 5.00 m, PUR
Cable, 5.00 m, PVC
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S166-03 | BES Q08ZC-PSC20B-BV03 | BES 516-300-S166-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 8 x 8 mm | 40 x 8 x 8 mm | 40 x 8 x 8 mm |
|---|---|---|---|
| Style Housing | 8x8 | 8x8 | 8x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 2 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 5000 Hz | 3000 Hz | 3000 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported