Cylindrical version
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-3019-S4-C | BES 516-356-S4-C | BES 516-131-S4-C | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 70 mm | Ø 12 x 70 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) | PNP NO/NC |
| Switching frequency | 2500 Hz | 2500 Hz | 2500 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |