Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-3026-S4-C | BES M18MN-POC80F-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 83 mm | Ø 18 x 86 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | non-flush | non-flush |
| Range | 8 mm | 8 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 600 Hz | 600 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported