Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 76.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-3032-BO-C-05 | BES M30MI-NOC10B-BP03 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 76.5 mm | Ø 30 x 56 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally closed (NC) |
| Switching frequency | 300 Hz | 400 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PVC | Cable, 3.00 m, TPU |
| Operating voltage Ub | 10...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported