Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
25 x 5 x 5 mm
Style Housing
5x5
Installation
for flush mounting
Range
0.8 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 5.00 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-3040-I02-C-S49-00,2 | BES 516-3040-I02-C-S49-00,3 | BES 516-3040-I02-C-S4-00,3 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 25 x 5 x 5 mm | 25 x 5 x 5 mm | 25 x 5 x 5 mm |
|---|---|---|---|
| Style Housing | 5x5 | 5x5 | 5x5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm | 0.8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz | 3000 Hz |
| Housing material | Aluminum, Anodized | Aluminum, Anodized | Aluminum, Anodized |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported