Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 60 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-325-BO-C-05 | BES M12EN-PSC20B-BV05 | BES 515-325-BO-C-PU-05 | BES 516-325-AO-C-PU-05 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 63 mm | Ø 12 x 59.5 mm | Ø 12 x 72 mm |
|---|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3500 Hz | 3000 Hz | 3000 Hz |
| Housing material | Stainless steel | Stainless steel | 1.4305 stainless steel | Stainless steel |
| Material sensing surface | PA 12 | PBT | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported