Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 88 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-326-AO-C-PU-05 | BES M18MR-PSC50B-BP05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 88 mm | Ø 18 x 85 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 900 Hz | 2000 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported