Inductive proximity switches and proximity sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-326-BO-C-02 | BES M18MP-PSC50B-BV02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 76.5 mm | Ø 18 x 75 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 900 Hz | 2000 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |