Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES 516-326-G-S4-C | BES M18MI2-PSC80B-S04G | BES 516-326-G-E5-Y-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 83 mm | Ø 18 x 83 mm | Ø 18 x 44.5 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 8 mm | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 80 Hz | 1000 Hz | 200 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | 0...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 | IP67 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported