Products
Industries & Solutions
Company
Service & Support
Canceled

BES01CU

BES 516-326-G-S4-H

Inductive proximity switches and proximity sensors

Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 83 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP Normally open (NO)
Switching frequency
80 Hz
Housing material
Brass, nickel plated
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...55 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue