Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 83 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
15 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-327-G-S4-C | BES M30MI-PSC15B-S04G | BES M30MI-PSC15B-S04K | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 83 mm | Ø 30 x 65 mm | Ø 30 x 65 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 15 mm | 15 mm | 15 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported